
Brand: Wiegmann
Catalog ID: HW-J201608CHQR
Fiberglass construction is designed to protect electrical and electronic equipment in commercial or industrial environments from dust, dirt, oil, water and other corrosive materials. A wide variety of Non-Metallic enclosures are available.
Catalog Number
HW-J201608CHQR
Color
Cover Type
Hinged Cover
Material
Fiberglass
Mounting Type
Wall Mount
Series
JIC
Type
Enclosure
UPC
786725857302
Actual Depth
8.83 in
Actual Height
22 in
Actual Width
17.68 in
Cubic Capacity
2560 cu.in
Depth
8 in
Height
20 in
Weight
21 lb
Width
16 in
Certified Listed
cULus
Nema Rating
4X
UL Listed
Yes
Carton Quantity
1