
Brand: Wiegmann
Catalog ID: HW-J60604CHQR
Fiberglass construction is designed to protect electrical and electronic equipment in commercial or industrial environments from dust, dirt, oil, water and other corrosive materials. A wide variety of Non-Metallic enclosures are available.
Catalog Number
HW-J60604CHQR
Color
Cover Type
Hinged Cover
Material
Fiberglass
Mounting Type
Wall Mount
Series
JIC
Type
Enclosure
UPC
786725857210
Actual Depth
4.75 in
Actual Height
7.5 in
Actual Width
7.5 in
Cubic Capacity
144 cu.in
Depth
4 in
Height
6 in
Weight
2.75 lb
Width
6 in
Certified Listed
cULus
Nema Rating
4X
UL Listed
Yes
Carton Quantity
1
Pallet Quantity
1