HUBBELL CANADA
Image of HW-J181608SC NEMA 4X JIC Screw Cover 18X16X8 Fiberglass-Opaque
* Representative image
Image of HW-J181608SC NEMA 4X JIC Screw Cover 18X16X8 Fiberglass-Opaque

NEMA 4X JIC Screw Cover 18X16X8 Fiberglass-Opaque

Brand: Wiegmann

Catalog ID: HW-J181608SC

NEMA 4X JIC Screw Cover 18X16X8 Fiberglass-Opaque

Fiberglass construction is designed to protect electrical and electronic equipment in commercial or industrial environments from dust, dirt, oil, water and other corrosive materials. A wide variety of Non-Metallic enclosures are available.

Product details

General

Catalog Number

HW-J181608SC

Color

Cover Type

Screw Cover

Material

Fiberglass

Mounting Type

Wall Mount

Series

JIC

Type

Enclosure

UPC

786725857074

Dimensions

Actual Depth

8.82 in

Actual Height

19.62 in

Actual Width

17.61 in

Cubic Capacity

2304 cu.in

Depth

8 in

Height

18 in

Weight

19.25 lb

Width

16 in

Certifications And Compliance

Certified Listed

cULus

Nema Rating

4X

UL Listed

Yes

Logistics

Carton Quantity

1