HUBBELL CANADA
Image of HW-J201608SC NEMA 4X JIC Screw Cover 20X16X8 Fiberglass-Opaque

NEMA 4X JIC Screw Cover 20X16X8 Fiberglass-Opaque

Brand: Wiegmann

Catalog ID: HW-J201608SC

NEMA 4X JIC Screw Cover 20X16X8 Fiberglass-Opaque

Fiberglass construction is designed to protect electrical and electronic equipment in commercial or industrial environments from dust, dirt, oil, water and other corrosive materials. A wide variety of Non-Metallic enclosures are available.

  • Constructed of molded fiberglass
  • Lift-off cover with four screws
  • Poured seamless gasket provides a water-tight and dust-tight seal
  • Mounting provisions are provided

General

Catalog Number

HW-J201608SC

Color

Cover Type

Screw Cover

Material

Fiberglass

Mounting Type

Wall Mount

Series

JIC

Type

Enclosure

UPC

786725857081

Dimensions

Actual Depth

8.83 in

Actual Height

22 in

Actual Width

17.68 in

Cubic Capacity

2560 cu.in

Depth

8 in

Height

20 in

Weight

21 lb

Width

16 in

Certifications And Compliance

Certified Listed

cULus

Nema Rating

4X

UL Listed

Yes

Logistics

Carton Quantity

1