HUBBELL CANADA
UD_View_B_image

Nest U Die, 350 kcmil, Index 18

Brand: Burndy

Catalog ID: U31D1

Nest U Die, 350 kcmil, Index 18.

  • Durable Stainless Steel Material
  • Circumferential Crimp
  • Nest U Die
  • Index 18

General

Application

Crimping

Application - For Use On

Use with Y35, Y750, PAT750; Y46 and PAT46 with PUADP1 Adapter

Catalog Number

U31D1

Crimp Force Capacity

12 ton

Die Index

18

Die Type

U Die

Type

Die

UPC

781810008102

UPC 14 Digit GTIN

00781810008102

Certifications And Compliance

Standards - RoHS Compliance Status

EX

Force Related

Crimp Force Capacity

12 ton

Logistics

Carton Quantity

1

Package Contents

Die only