HUBBELL CANADA
UD_View_B_image

Nest U Die, 4/0 AWG STR N200, Index 15

Brand: Burndy

Catalog ID: U28D1

Nest U Die, 4/0 AWG STR N200, Index 15.

  • Durable Stainless Steel Material
  • Circumferential Crimp
  • Nest U Die
  • Index 15

General

Application

Crimping

Application - For Use On

Use with Y35, Y750, PAT750; Y46 and PAT46 with PUADP1 Adapter

Catalog Number

U28D1

Crimp Force Capacity

12 ton

Die Index

15

Die Type

U Die

Type

Die

UPC

781810008072

UPC 14 Digit GTIN

00781810008072

Certifications And Compliance

Standards - RoHS Compliance Status

EX

Force Related

Crimp Force Capacity

12 ton

Logistics

Carton Quantity

1

Package Contents

Die only