Brand: Burndy
Catalog ID: U34D1
Application
Crimping
Application - For Use On
Use with Y35, Y750, PAT750; Y46 and PAT46 with PUADP1 Adapter
Catalog Number
U34D1
Crimp Force Capacity
12 ton
Die Index
20
Die Type
U Die
Type
Die
UPC
781810008126
UPC 14 Digit GTIN
00781810008126
Standards - RoHS Compliance Status
EX
Crimp Force Capacity
12 ton
Carton Quantity
1
Package Contents
Die only