HUBBELL CANADA
U28RT_Photo_ColorRGB

Nest U Die, Index 25

Brand: Burndy

Catalog ID: U25C

Nest U Die, Index 25.

  • Durable Stainless Steel Material
  • Circumferential Crimp
  • Nest U Die
  • Index 25

General

Application

Crimping

Application - For Use On

Use with Y35, Y750, PAT750; Y46 and PAT46 with PUADP1 Adapter

Catalog Number

U25C

Crimp Force Capacity

12 ton

Die Index

25

Die Type

U Die

Type

Die

UPC

781810310236

UPC 14 Digit GTIN

00781810310236

Certifications And Compliance

Standards - RoHS Compliance Status

EX

Force Related

Crimp Force Capacity

12 ton

Logistics

Carton Quantity

1

Package Contents

Die only