HUBBELL CANADA
U28RT_Photo_ColorRGB

Nest U Die, Index 35

Brand: Burndy

Catalog ID: U35C

Nest U Die, Index 35.

  • Durable Stainless Steel Material
  • Circumferential Crimp
  • Twin U Style
  • Die Index 35

General

Application

Crimping

Application - For Use On

Use with Y35, Y750, PAT750; Y46 and PAT46 with PUADP1 Adapter

Catalog Number

U35C

Crimp Force Capacity

12 ton

Die Index

35

Die Type

U Die

Type

Die

UPC

781810310243

UPC 14 Digit GTIN

00781810310243

Certifications And Compliance

Standards - RoHS Compliance Status

EX

Force Related

Crimp Force Capacity

12 ton

Logistics

Carton Quantity

1

Package Contents

Die only