HUBBELL CANADA
Image of NSJ6OW24 Net Select, Jack, Cat6, 8-Position, Universal A/B, Office White, 24 Pack

Net Select, Jack, Cat6, 8-Position, Universal A/B, Office White, 24 Pack

Brand: Hubbell Premise Wiring

Catalog ID: NSJ6OW24

Net Select, Jack, Cat6, 8-Position,Universal A/B, Office White, 24 Pack

  • Easy To Terminate Angled Wiring Towers
  • Exceeds TIA Category 6 Standards

Standard Product

General

Application

Telephone and Data Distribution Jack

Catalog Number

NSJ6OW24

Color

EU RoHS Indicator

Yes

Item Type

Material - Mounting Hardware

Screw Mounting

Size

Standard Sized Product

Sub Brand

Copper Work Area

Temperature Rating

Max Continuous- 75 Degrees C, Minimum- -40 Without Impact

Type

NEXTSPEED Category 6A, 6, 5e and USOC Jacks

UPC

883778507090

Dimensions

Size

Standard Sized Product

Electrical Ratings

Connectivity

110 Punch Down

Contact Resistance

Per TIA

Insertion Loss

Per TIA

Certifications And Compliance

EU RoHS Indicator

Yes

Industry Standard(s)

TIA

Operational

Temperature Rating

Max Continuous- 75 Degrees C, Minimum- -40 Without Impact

Logistics

Carton Quantity

4