HUBBELL CANADA
Image of RJ600 Net Select, JLOAD Box, Deep, Non-Metallic Clamps
Clearance

Net Select, JLOAD Box, Deep, Non-Metallic Clamps

Brand: Hubbell Wiring Device-Kellems

Catalog ID: RJ600

NetSELECT, JLOAD Box, Deep, Non-Metallic Clamps

  • JLOAD Box
  • Deep
  • Non-Metallic Clamps

Deep Box

General

Application

Ideal for flat panels TVs

Catalog Number

RJ600

Color

EU RoHS Indicator

Yes

Item Type

Material - Mounting Hardware

Screw Mounting

UPC

883778113031

Certifications And Compliance

EU RoHS Indicator

Yes

Industry Standard(s)

UL Listed

Standards - RoHS Compliance Status

CM

Logistics

Carton Quantity

10

Pallet Quantity

1920