HUBBELL CANADA
Image of NSOBXP14 netSELECT Cabinet, 14" H, With Vented Door

netSELECT Cabinet, 14" H, With Vented Door

Brand: Hubbell Premise Wiring

Catalog ID: NSOBXP14

netSELECT Cabinet, 14" H, With Vented Door

  • WIFI Transparent Non-Metallic Construction
  • Optional Hinged Cover Incorporates Trim Ring and Can Open Left or Right
  • Horizontal And Vertical Module Mounting Holes For Maximum Flexibility
  • Recommended Module Unit Capacity: 5

Non-Metallic

General

Application

Catalog Number

NSOBXP14

Color

Construction Material - Main

EU RoHS Indicator

Contact Manufacturer

Finish Type

Size

16.2 x 17.5 x 4.35

Style

Non-Metallic

Sub Brand

Cabinets

Type

UPC

883778506482

Dimensions

Cubic Capacity

1065.75 cu.in

Depth

4.35 in

Height

14 in

Size

16.2 x 17.5 x 4.35

Width

17.5 in

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer

Industry Standard(s)

UL 1863

Logistics

Carton Quantity

1

Pallet Quantity

45