HUBBELL CANADA
Image of NSOBXP42D netSELECT Cabinet, 42" H, Vented Door with Latch and Provision for Lock

netSELECT Cabinet, 42" H, Vented Door with Latch and Provision for Lock

Brand: Hubbell Premise Wiring

Catalog ID: NSOBXP42D

netSELECT Cabinet, 42" H, Vented Door with Latch and Provision for Lock

  • WIFI Transparent Non-Metallic Construction
  • Hinged Cover Incorporates Trim Ring and Can Open Left or Right
  • Venting Provides Passive Cooling for Active Electronics
  • Dual Door Functionality
  • Optional Lock Kit Available

Non-Metallic Door Only

General

Application

Wall Mount Network Enclosures

Application - For Use On

NSOBXP42B

Catalog Number

NSOBXP42D

Color

EU RoHS Indicator

Contact Manufacturer

Finish Type

Size

45.1 x 17.5 x 0.4

Style

Non-Metallic

Sub Brand

Cabinet Accessories

Type

NetSelect

UPC

883778506635

Dimensions

Cubic Capacity

294 cu.in

Depth

0.4 in

Height

42 in

Size

45.1 x 17.5 x 0.4

Width

17.5 in

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer

Industry Standard(s)

UL 1863

Logistics

Carton Quantity

1

Pallet Quantity

68