HUBBELL CANADA
Image of NSOKPTR netSELECT Cabinet, Power Kit, 15A 120V AC, Tamper Resistant Duplex

netSELECT Cabinet, Power Kit, 15A 120V AC, Tamper Resistant Duplex

Brand: Hubbell Premise Wiring

Catalog ID: NSOKPTR

NetSELECT Cabinet, Power Kit, 15A 120V AC,Tamper Resistant Duplex

  • Power Kit
  • 15A 120V AC
  • Tamper Resistant Duplex

Standard Product

General

Application - For Use On

Audio Video

Catalog Number

NSOKPTR

EU RoHS Indicator

Yes

Item Type

Size

2-Gang;4-Gang

Type

Power Kits

UPC

883778504556

Dimensions

Size

2-Gang;4-Gang

Width

5.6 in

Certifications And Compliance

EU RoHS Indicator

Yes

Industry Standard(s)

UL and cUL Listed

Logistics

Carton Quantity

1