HUBBELL CANADA
Image of NS612I NetSelect Products, Plate Decorator Frame, Keystone, 2-Port, Electric Ivory

NetSelect Products, Plate Decorator Frame, Keystone, 2-Port, Electric Ivory

Brand: Hubbell Premise Wiring

Catalog ID: NS612I

NetSelect Products, Plate Decorator Frame, Keystone, 2-Port, Electric Ivory

Decorator frames provide a stylized look for that finishing touch. This allows all devices to match. Multimedia jacks insert into frame for custom configuration. Elongated strap for better wall box mounting. High impact-resistant thermoplastic frame. UL Listed 1863 - Communication Circuit Accessory and CSA Certified.

  • High impact-resistant thermoplastic frame
  • Elongated strap for better wall box mounting

Standard Product

General

Application

Data and Communications

Catalog Number

NS612I

Color

EU RoHS Indicator

Yes

Item Type

Material

High-Impact Thermoplastic (UL 94V-0)

Material - Mounting Hardware

Mounting Screws

Number Of Ports

2

Orientation

Vertical

UPC

883778500992

Certifications And Compliance

EU RoHS Indicator

Yes

Industry Standard(s)

UL Listed

Standards - RoHS Compliance Status

CM

Configuration

Number Of Ports

2

Orientation

Vertical

Logistics

Carton Quantity

25