HUBBELL CANADA
Image of VCG6 NEXTFRAME Gates, 6"

NEXTFRAME Gates, 6"

Brand: Hubbell Premise Wiring

Catalog ID: VCG6

NEXTFRAME Gates, 6"

  • Gates clip into place to contrain cable and provide ample support
  • Steel construction provides ample strength for heavy cable loading

Gate kit

General

Application

Vertical Organizers

Catalog Number

VCG6

EU RoHS Indicator

Yes

Item Type

Material

Steel, Cold Rolled

Specifications

  • Finish - Black Powder Coated
  • Gauge - 14
  • Material - Steel

Type

Gates

UPC

662620829944

Certifications And Compliance

EU RoHS Indicator

Yes

Logistics

Carton Quantity

1