HUBBELL CANADA
Image of HLCF NEXTFRAME Ladder Rack, Brackets for Ceiling Mounting Kit

NEXTFRAME Ladder Rack, Brackets for Ceiling Mounting Kit

Brand: Hubbell Premise Wiring

Catalog ID: HLCF

NEXTFRAME Ladder Rack, Brackets for Ceiling Mounting Kit

  • HLS Ladder Tray is a modular system that is easily configured for all unique installations
  • Ladder tray sections universally work with all ladder tray accessories
  • HLS Ladder feature rung spacing every 9" to support and relieve cable stress

General

Catalog Number

HLCF

EU RoHS Indicator

Contact Manufacturer

Item Type

Material

5.9 in

Specifications

  • Finish - Black
  • Gauge - 12
  • Material - Steel

Type

Ceiling Mount Kits

UPC

662620841281

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer

Nema Rating

Heavy Duty

Logistics

Carton Quantity

25