HUBBELL CANADA
Image of HLCD18 NEXTFRAME Ladder Rack, Cable Radius Drop, 18"

NEXTFRAME Ladder Rack, Cable Radius Drop, 18"

Brand: Hubbell Premise Wiring

Catalog ID: HLCD18

NEXTFRAME Ladder Rack, Cable Radius Drop, 18"

  • HLS Ladder Tray is a modular system that is easily configured for all unique installations
  • Ladder tray sections universally work with all ladder tray accessories
  • HLS Ladder feature rung spacing every 9" to support and relieve cable stress

General

Catalog Number

HLCD18

Color

Yellow

EU RoHS Indicator

Contact Manufacturer

Item Type

Material

17.9 in

Specifications

  • Finish - Black
  • Material - Aluminum

Type

Radius Drops

UPC

662620820002

Dimensions

Width

18 in

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer

Nema Rating

Heavy Duty

Logistics

Carton Quantity

5

Pallet Quantity

240