HUBBELL CANADA
NEXTFRAME Ladder Rack, Cable Retaining Fence Post, 10", Black
Image of HLP10B NEXTFRAME Ladder Rack, Cable Retaining Fence Post, 10", Black

NEXTFRAME Ladder Rack, Cable Retaining Fence Post, 10", Black

Brand: Hubbell Premise Wiring

Catalog ID: HLP10B

NEXTFRAME Ladder Rack, Cable Retaining Fence Post, 10", Black

  • HLS Ladder Tray is a modular system that is easily configured for all unique installations
  • Ladder tray sections universally work with all ladder tray accessories
  • HLS Ladder feature rung spacing every 9" to support and relieve cable stress

General

Catalog Number

HLP10B

Color

EU RoHS Indicator

Contact Manufacturer

Item Type

Material

3.3 in

Specifications

  • Construction - Tubing
  • Finish - Black
  • Gauge - 16
  • Material - Steel

Type

Cable Retainers

UPC

662620819952

Dimensions

Width

10 in

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer

Nema Rating

Heavy Duty