HUBBELL CANADA
Image of HLP10G NEXTFRAME Ladder Rack, Cable Retaining Fence Post, 10", Gray

NEXTFRAME Ladder Rack, Cable Retaining Fence Post, 10", Gray

Brand: Hubbell Premise Wiring

Catalog ID: HLP10G

NEXTFRAME Ladder Rack, Cable Retaining Fence Post, 10", Gray

  • HLS Ladder Tray is a modular system that is easily configured for all unique installations
  • Ladder tray sections universally work with all ladder tray accessories
  • HLS Ladder feature rung spacing every 9" to support and relieve cable stress

General

Catalog Number

HLP10G

Color

EU RoHS Indicator

Contact Manufacturer

Item Type

Material

13.9 in

Specifications

  • Construction - Tubing
  • Finish - Gray
  • Gauge - 16
  • Material - Steel

Type

Cable Retainers

UPC

662620819969

Dimensions

Width

10 in

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer

Nema Rating

Heavy Duty