HUBBELL CANADA
Image of HLCMK NEXTFRAME Ladder Rack, Ceiling Mounting Kit

NEXTFRAME Ladder Rack, Ceiling Mounting Kit

Brand: Hubbell Premise Wiring

Catalog ID: HLCMK

NEXTFRAME Ladder Rack, Ceiling Mounting Kit

  • HLS Ladder Tray is a modular system that is easily configured for all unique installations
  • Ladder tray sections universally work with all ladder tray accessories
  • HLS Ladder feature rung spacing every 9" to support and relieve cable stress

General

Catalog Number

HLCMK

EU RoHS Indicator

Contact Manufacturer

Item Type

Material

80.5 in

Specifications

  • Finish - Black
  • Gauge - 12
  • Material - Steel
  • Threaded Rod Length - 6'
  • Threaded Rod OD - 5/8"

Type

Ceiling Mount Kits

UPC

662620819891

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer

Nema Rating

Heavy Duty

Logistics

Carton Quantity

1

Pallet Quantity

153