HUBBELL CANADA
Image of HLRF NEXTFRAME Ladder Rack, Foot Kit

NEXTFRAME Ladder Rack, Foot Kit

Brand: Hubbell Premise Wiring

Catalog ID: HLRF

NEXTFRAME Ladder Rack, Foot Kit

  • HLS Ladder Tray is a modular system that is easily configured for all unique installations
  • Ladder tray sections universally work with all ladder tray accessories
  • HLS Ladder feature rung spacing every 9" to support and relieve cable stress

General

Catalog Number

HLRF

EU RoHS Indicator

Contact Manufacturer

Item Type

Material

8.0 in

Specifications

  • Finish - Black
  • Material - Steel

Type

Foot Kit

UPC

662620819884

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer

Nema Rating

Heavy Duty

Logistics

Carton Quantity

10