HUBBELL CANADA
Image of HLJB NEXTFRAME Ladder Rack, J-Bolt Kit

NEXTFRAME Ladder Rack, J-Bolt Kit

Brand: Hubbell Premise Wiring

Catalog ID: HLJB

NEXTFRAME Ladder Rack, J-Bolt Kit

  • HLS Ladder Tray is a modular system that is easily configured for all unique installations
  • Ladder tray sections universally work with all ladder tray accessories
  • HLS Ladder feature rung spacing every 9" to support and relieve cable stress

General

Catalog Number

HLJB

EU RoHS Indicator

Contact Manufacturer

Item Type

Material

4.9 in

Specifications

  • Finish - Galvanized
  • Material - Steel
  • Thread - 5/16"-18

Type

J Boltk Kit

UPC

662620819907

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer

Nema Rating

Heavy Duty

Logistics

Carton Quantity

100

Pallet Quantity

8400