HUBBELL CANADA
Image of HLTSB18B NEXTFRAME Ladder Rack, Triangle Wall Support, 18", Black

NEXTFRAME Ladder Rack, Triangle Wall Support, 18", Black

Brand: Hubbell Premise Wiring

Catalog ID: HLTSB18B

NEXTFRAME® Ladder Rack Triangle Wall Support, 18"

  • HLS Ladder Tray is a modular system that is easily configured for all unique installations
  • Ladder tray sections universally work with all ladder tray accessories
  • HLS Ladder feature rung spacing every 9" to support and relieve cable stress

General

Catalog Number

HLTSB18B

Color

Black

EU RoHS Indicator

Contact Manufacturer

Item Type

Material

3.3 in

Specifications

  • Finish - Black
  • Installation - Mounts to Wall
  • Material - Steel

Type

Wall Supports

UPC

662620819785

Dimensions

Width

18 in

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer

Nema Rating

Heavy Duty

Logistics

Carton Quantity

5

Pallet Quantity

360