HUBBELL CANADA
Image of HLX24 NEXTFRAME Ladder Rack, Wall Angle Support, 24", Gray

NEXTFRAME Ladder Rack, Wall Angle Support, 24", Gray

Brand: Hubbell Premise Wiring

Catalog ID: HLX24

NEXTFRAME Ladder Rack, Wall Angle Support, 24", Gray

  • HLS Ladder Tray is a modular system that is easily configured for all unique installations
  • Ladder tray sections universally work with all ladder tray accessories
  • HLS Ladder feature rung spacing every 9" to support and relieve cable stress

General

Catalog Number

HLX24

Color

EU RoHS Indicator

Contact Manufacturer

Item Type

Material

31.8 in

Specifications

  • Finish - Black
  • Installation - Mounts to Wall
  • Material - Steel

Type

Wall Supports

UPC

662620820262

Dimensions

Width

24 in

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer

Nema Rating

Heavy Duty

Logistics

Carton Quantity

10

Pallet Quantity

630