HUBBELL CANADA
Image of NHNT1640 NHNT1640, Substation Copper T Connector, 90 Degrees, Tube to Cable, 1-1/4" IPS/EHPS Run, 2/0 AWG-800 kcmil Tap, 230kV

NHNT1640, Substation Copper T Connector, 90 Degrees, Tube to Cable, 1-1/4" IPS/EHPS Run, 2/0 AWG-800 kcmil Tap, 230kV

OR

Brand: Burndy

Catalog ID: NHNT1640

Cast Cu Alloy T Connector, 6.32 IN L, 2.78 IN W, Bolted, Cu Tube to Cable, 1-1/4 IN IPS/EHPS (Run), 2/0 AWG-800 KCMIL (Tap), 1/2 IN-13 Bolt Size Dia, 230 kV.

  • Type NHNT for Copper Tube to Cable T Application
  • High copper alloy reversible T-Connector for joining a wide range of run pipe and tap cables
  • One-wrench installation

General

Application

Substation

Catalog Number

NHNT1640

Installation Torque Recommended in-lb

480 lb-in

Material

Copper Alloy, Cast

Material - Hardware

DURIUM™ Silicon Bronze

One Wrench Installation

Y

Physical Attribute - Number of Run Conductors

1

Physical Attribute - Number of Tap Conductors

1

Type

Tube to Cable Couplers

UPC

781810003138

UPC 14 Digit GTIN

00781810003138

Dimensions

Dimension - B Length fraction

2-69/100 in

Dimension - Height fraction

2-17/25 in

Dimension - Height inch

2.68 in

Dimension - Height mm

68.1 mm

Dimension - Length BB inch

2.62 in

Dimension - Width fraction

2-39/50 in

Dimension - Width inch

2.78 in

Dimension - Width mm

71 mm

Conductor Related

Conductor - Connection Combination

Tube to Cable

Conductor - Copper Solid Tap

3/0 AWG;4/0 AWG

Conductor - Copper Solid Tap Range

3/0 AWG-4/0 AWG

Conductor - Copper Str Tap

2/0 AWG;3/0 AWG;4/0 AWG;250 kcmil;300 kcmil;350 kcmil;400 kcmil;450 kcmil;500 kcmil;550 kcmil;600 kcmil;700 kcmil;750 kcmil;800 kcmil

Conductor - Copper Str Tap Range

2/0 AWG-800 kcmil

Conductor - Copper Tube Std Run

1 1/4 IPS

Conductor - Copper Tube Std Run Range

1 1/4 IPS

Conductor Type

  • CU Tube Std-Run
  • CU C Str-Run
  • CU C Solid-Run
  • CU C Str-Tap
  • CU C Solid-Tap

Certifications And Compliance

Standards - RoHS Compliance Status

EX

UL Listed

No

Force Related

Installation Torque Recommended in-lb

480 lb-in

Configuration

Physical Attribute - Number of Run Conductors

1

Physical Attribute - Number of Tap Conductors

1

Logistics

Carton Quantity

1