
Brand: Burndy
Catalog ID: NHNT4434
Application
Substation
Catalog Number
NHNT4434
Installation Torque Recommended in-lb
480 lb-in
Material
Copper Alloy, Cast
Material - Hardware
DURIUM™ Silicon Bronze
One Wrench Installation
Y
Physical Attribute - Number of Run Conductors
1
Physical Attribute - Number of Tap Conductors
1
Type
Tube to Cable Couplers
UPC
781810002353
UPC 14 Digit GTIN
00781810002353
Dimension - B Length fraction
2-22/25 in
Dimension - Height fraction
2-57/100 in
Dimension - Height inch
2.57 in
Dimension - Height mm
65.3 mm
Dimension - Length BB inch
2.62 in
Dimension - Width fraction
2-14/25 in
Dimension - Width inch
2.56 in
Dimension - Width mm
65 mm
Conductor - Connection Combination
Cable to Cable
Conductor - Copper Solid Tap
2/0 AWG;3/0 AWG;4/0 AWG
Conductor - Copper Solid Tap Range
2/0 AWG-4/0 AWG
Conductor - Copper Str Run
4/0 AWG;250 kcmil;300 kcmil;350 kcmil;400 kcmil;450 kcmil;500 kcmil;550 kcmil;600 kcmil;700 kcmil;750 kcmil;800 kcmil;850 kcmil;900 kcmil;1000 kcmil
Conductor - Copper Str Run Range
4/0 AWG-1000 kcmil
Conductor - Copper Str Tap
1/0 ;2/0 AWG;3/0 AWG;4/0 AWG;250 kcmil;300 kcmil;350 kcmil;400 kcmil;450 kcmil;500 kcmil
Conductor - Copper Str Tap Range
1/0 -500 kcmil
Conductor Type
Standards - RoHS Compliance Status
EX
UL Listed
No
Installation Torque Recommended in-lb
480 lb-in
Physical Attribute - Number of Run Conductors
1
Physical Attribute - Number of Tap Conductors
1
Carton Quantity
1