HUBBELL CANADA
Image of NMPI050B Nm Push-In Connector, NMPI050B

Nm Push-In Connector, NMPI050B

Brand: TradeSelect

Catalog ID: NMPI050B

NM PUSH IN CONN 300 PER BUCKET

Trade size: 1/2" (16), Case Quantity: 300

General

Application

Used in dry locations to connect one non-metallic sheathed cable to a box or an enclosure

Catalog Number

NMPI050B

Material

Plastic

Type

Non-metallic Push-In Connector

UPC

626463032855

Certifications And Compliance

Certified Listed

CSA

Logistics

Carton Quantity

1