HUBBELL CANADA
Image of P1103 Non-Butting Circular P Die, Blue, Index 1103

Non-Butting Circular P Die, Blue, Index 1103

Brand: Burndy

Catalog ID: P1103

Non-Butting P Die, Blue, Index 1103.

  • Durable Stainless Steel Material
  • Circumferential Crimp
  • Twin P Style
  • Color Code: Blue
  • Die Index 1103

General

Application

Crimping

Application - For Use On

Use with Y46 and PAT46 Series Crimpers

Catalog Number

P1103

Color Code

Blue

Crimp Force Capacity

15 ton

Die Index

1103

Die Type

P Die

Type

Die

UPC

781810008904

UPC 14 Digit GTIN

00781810008904

Certifications And Compliance

Standards - RoHS Compliance Status

EX

Force Related

Crimp Force Capacity

15 ton

Logistics

Carton Quantity

1

Package Contents

Die only