HUBBELL CANADA
Image of S39ART Non-Butting Circular Twin S Die, 750 kcmil Aluminum, Index 301

Non-Butting Circular Twin S Die, 750 kcmil Aluminum, Index 301

Brand: Burndy

Catalog ID: S39ART

Non-Butting S Die, 750 kcmil Aluminum, Index 301.

  • Durable Stainless Steel Material
  • Circumferential Crimp
  • Twin S Style
  • Die Index 301

General

Application

Crimping

Application - For Use On

Use with Y45 Series Crimpers

Catalog Number

S39ART

Color Code

Red

Crimp Force Capacity

15 ton

Die Index

301

Die Type

S Die

Type

Die

UPC

781810006603

UPC 14 Digit GTIN

00781810006603

Certifications And Compliance

Standards - RoHS Compliance Status

EX

Force Related

Crimp Force Capacity

15 ton

Logistics

Carton Quantity

1

Package Contents

Die only