HUBBELL CANADA
Image of P998 Non-Butting Twin P Die, Index 998

Non-Butting Twin P Die, Index 998

Brand: Burndy

Catalog ID: P998

P Die, Index 998.

  • Durable Stainless Steel Material
  • Circumferential Crimp
  • Twin P Style
  • Die Index 998

General

Application

Crimping

Application - For Use On

Use with Y46 and PAT46 Series Crimpers

Catalog Number

P998

Crimp Force Capacity

15 ton

Die Index

998

Die Type

P Die

Type

Die

UPC

781810008751

UPC 14 Digit GTIN

00781810008751

Certifications And Compliance

Standards - RoHS Compliance Status

EX

Force Related

Crimp Force Capacity

15 ton

Logistics

Carton Quantity

1

Package Contents

Die only

Pallet Quantity

891