HUBBELL CANADA
Image of PB2B10 Non-Metallic Raceway, BaseTrak Series, 2 Channel Base, 10' Length

Non-Metallic Raceway, BaseTrak Series, 2 Channel Base, 10' Length

Brand: Hubbell Wiring Device-Kellems

Catalog ID: PB2B10

Non-Metallic Raceway, BaseTrak Series, 2 Channel Base, 10'

  • UL Listed and CSA Certified to 600 volts
  • Single and two channel latching raceways are dual-rated for both power and data applications, reducing inventory requirements

Standard

General

Application

Catalog Number

PB2B10

Color

Construction

Cover Type

Enclosure Type

EU RoHS Indicator

No

Item Type

Knockouts

Material

Thermoplastic

Specifications

  • Crush Resistance - 300 lbs.
  • Impact Resistance - 5 ft. lbs.
  • Length - 10 ft. (3m)
  • Material - UV Stabilized PVC

Style

Two Channel

Type

UPC

783585310008

Dimensions

Length

10 ft

Width

4.5 in

Certifications And Compliance

EU RoHS Indicator

No

Industry Standard(s)

  • CSA Standard C22.2 no. 62
  • E118895 / E119190
  • UL Standard UL 5A

Non Hazardous Location

Non Hazardous

Configuration

Knockouts

Logistics

Carton Quantity

60