HUBBELL CANADA
Non-Metallic Raceway, BaseTrak Series, 2 Channel Ceiling Box, Conduit Fitting
Image of PB2CACF Non-Metallic Raceway, BaseTrak Series, 2 Channel Ceiling Box, Conduit Fitting
Image of PB2CACF Non-Metallic Raceway, BaseTrak Series, 2 Channel Ceiling Box, Conduit Fitting

Non-Metallic Raceway, BaseTrak Series, 2 Channel Ceiling Box, Conduit Fitting

Brand: Hubbell Wiring Device-Kellems

Catalog ID: PB2CACF

Non-Metallic Raceway, BaseTrak Series, 2 Channel Ceiling Box, Conduit Fitting

  • For connecting conduit to raceway. Also use for ceiling feeds
  • Has combination ½ in., ¾ in. and 1 in. trade size Kos

Standard Product

General

Application

Conduit/Ceiling Adapter Fitting

Catalog Number

PB2CACF

Color

Cover Type

Removable

Item Type

PB2 and PB3 BaseTrak Series

Material

Non-Metallic

Performance

  • Environmental - Flame Rating - UL94V-0
  • Environmental - Temperature Range - -25.6° to 158° F

Product Family

PB2

Specifications

  • Crush Resistance - 300 lbs.
  • Impact Resistance - 5 ft. lbs.
  • Material - UV Stabilized PVC

Style

Conduit Adapter/Ceiling Fitting

Sub Brand

Non-Metallic Raceway

Type

Miscellaneous Fittings

UPC

783585310060

Dimensions

Weight

0.85 lb

Certifications And Compliance

Industry Standard(s)

UL 5A

Operational

Performance

  • Environmental - Flame Rating - UL94V-0
  • Environmental - Temperature Range - -25.6° to 158° F

Logistics

Carton Quantity

10