HUBBELL CANADA
Image of PB3ECA Non-Metallic Raceway, BaseTrak Series, 2/3 Channel End Cap

Non-Metallic Raceway, BaseTrak Series, 2/3 Channel End Cap

Brand: Hubbell Wiring Device-Kellems

Catalog ID: PB3ECA

Non-Metallic Raceway, BaseTrak Series, 2/3 Channel End Cap

For closing end of PB3 BaseTrak Raceway

Standard Product

General

Application

Catalog Number

PB3ECA

Color

Office White

Cover Type

Removable

EU RoHS Indicator

Contact Manufacturer

Item Type

PB2 and PB3 BaseTrak Series

Material

Non-Metallic

Performance

  • Environmental - Flame Rating - UL94V-0
  • Environmental - Temperature Range - -25.6° to 158° F

Series

  • PB2
  • PB3

Specifications

  • Crush Resistance - 300 lbs.
  • Impact Resistance - 5 ft. lbs.
  • Material - UV Stabilized PVC

Style

End Cap

Sub Brand

Non-Metallic Raceway

Type

UPC

783585310077

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer

Industry Standard(s)

UL 5A

Standards - RoHS Compliance Status

CM

Operational

Performance

  • Environmental - Flame Rating - UL94V-0
  • Environmental - Temperature Range - -25.6° to 158° F

Logistics

Carton Quantity

10

Pallet Quantity

1200