HUBBELL CANADA
Image of PB3FE Non-Metallic Raceway, BaseTrak Series, Flat Elbow

Non-Metallic Raceway, BaseTrak Series, Flat Elbow

Brand: Hubbell Wiring Device-Kellems

Catalog ID: PB3FE

Non-Metallic Raceway, BaseTrak Series, Flat Elbow

Full capacity 1¼ in. bend radius flat elbow

General

Catalog Number

PB3FE

Color

EU RoHS Indicator

Contact Manufacturer

Item Type

PB3 BaseTrak Series

Material

Non-Metallic

Performance

  • Environmental - Flame Rating - UL94V-0
  • Environmental - Temperature Range - -25.6° to 158° F

Series

PB3

Specifications

  • Crush Resistance - 300 lbs.
  • Impact Resistance - 5 ft. lbs.
  • Material - UV Stabilized PVC

Style

Flat

Type

Elbows

UPC

783585090825

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer

Industry Standard(s)

  • CSA Standard C22.2 no. 62
  • E118895 / E119190
  • UL Standard UL 5A

Operational

Performance

  • Environmental - Flame Rating - UL94V-0
  • Environmental - Temperature Range - -25.6° to 158° F

Logistics

Carton Quantity

10