HUBBELL CANADA
Image of PB3TRBC Non-Metallic Raceway, BaseTrak Series, Transition Fittng

Non-Metallic Raceway, BaseTrak Series, Transition Fittng

Brand: Hubbell Wiring Device-Kellems

Catalog ID: PB3TRBC

Non-Metallic Raceway, BaseTrak Series, Transition Fittng

Transitions horizontal PB3 BaseTrak to vertical PW2 WallTrak, PL1 LANTrak or PP1 PremiseTrak

General

Catalog Number

PB3TRBC

Color

EU RoHS Indicator

Contact Manufacturer

Item Type

Material

Non-Metallic

Specifications

  • Crush Resistance - 300 lbs.
  • Impact Resistance - 5 ft. lbs.
  • Material - UV Stabilized PVC

Style

Transition Fitting

Type

Miscellaneous Fittings

UPC

783585091235

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer

Industry Standard(s)

  • CSA Standard C22.2 no. 62
  • E118895 / E119190
  • UL Standard UL 5A

Standards - RoHS Compliance Status

CM

Logistics

Carton Quantity

10