HUBBELL CANADA
Image of PL1SS Non-Metallic Raceway, Latching LANTRAK, Security Strap

Non-Metallic Raceway, Latching LANTRAK, Security Strap

Brand: Hubbell Wiring Device-Kellems

Catalog ID: PL1SS

Non-Metallic Raceway, Latching LANTRAK, Security Strap

For preventing potential tampering with PP1 PremiseTrak cover

General

Catalog Number

PL1SS

Color

EU RoHS Indicator

Contact Manufacturer

Item Type

Material

Non-Metallic

Specifications

  • Crush Resistance - 300 lbs.
  • Impact Resistance - 5 ft. lbs.
  • Material - UV Stabilized PVC

Style

Strap

Type

Miscellaneous Fittings

UPC

783585090344

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer

Industry Standard(s)

  • CSA Standard C22.2 no. 62
  • E118895 / E119190
  • UL Standard UL 5A

Logistics

Carton Quantity

25