HUBBELL CANADA
Image of PL1TC Non-Metallic Raceway, Latching LANTRAK, Tee Cover

Non-Metallic Raceway, Latching LANTRAK, Tee Cover

Brand: Hubbell Wiring Device-Kellems

Catalog ID: PL1TC

Non-Metallic Raceway, Latching LANTRAK, Tee Cover

Full capacity 1¼ in. bend radius tee

General

Catalog Number

PL1TC

Color

Office White

EU RoHS Indicator

Contact Manufacturer

Item Type

Material

Non-Metallic

Specifications

  • Crush Resistance - 300 lbs.
  • Impact Resistance - 5 ft. lbs.
  • Material - UV Stabilized PVC

Style

Cover Only

Type

Tees

UPC

783585090368

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer

Industry Standard(s)

  • CSA Standard C22.2 no. 62
  • E118895 / E119190
  • UL Standard UL 5A

Logistics

Carton Quantity

10