HUBBELL CANADA
Image of PP1EE Non-Metallic Raceway, Latching PremiseTrak, External Elbow

Non-Metallic Raceway, Latching PremiseTrak, External Elbow

Brand: Hubbell Wiring Device-Kellems

Catalog ID: PP1EE

Non-Metallic Raceway, Latching PremiseTrak, External Elbow

Full capacity 1¼ in. bend radius external elbow

General

Catalog Number

PP1EE

Color

Office White

EU RoHS Indicator

Contact Manufacturer

Item Type

Material

Non-Metallic

Specifications

  • Crush Resistance - 300 lbs.
  • Impact Resistance - 5 ft. lbs.
  • Material - UV Stabilized PVC

Style

External

Type

UPC

783585090528

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer

Industry Standard(s)

  • CSA Standard C22.2 no. 62
  • E118895 / E119190
  • UL Standard UL 5A

Logistics

Carton Quantity

5