HUBBELL CANADA
Image of PP1SS Non-Metallic Raceway, Latching PremiseTrak, Security Strap

Non-Metallic Raceway, Latching PremiseTrak, Security Strap

Brand: Hubbell Wiring Device-Kellems

Catalog ID: PP1SS

Non-Metallic Raceway, Latching PremiseTrak, Security Strap

  • For preventing potential tampering with PP1 PremiseTrak cover
  • Can also be used as a splice cover

General

Catalog Number

PP1SS

Color

EU RoHS Indicator

Contact Manufacturer

Item Type

Material

Non-Metallic

Specifications

  • Crush Resistance - 300 lbs.
  • Impact Resistance - 5 ft. lbs.
  • Material - UV Stabilized PVC

Style

Strap

Type

Miscellaneous Fittings

UPC

783585090566

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer

Industry Standard(s)

  • CSA Standard C22.2 no. 62
  • E118895 / E119190
  • UL Standard UL 5A

Logistics

Carton Quantity

5