HUBBELL CANADA
Image of PW2EC Non-Metallic Raceway, Latching WallTrak, WALLTRAK2, End Cap

Non-Metallic Raceway, Latching WallTrak, WALLTRAK2, End Cap

Brand: Hubbell Wiring Device-Kellems

Catalog ID: PW2EC

Non-Metallic Raceway, Latching WallTrak, WALLTRAK2, End Cap

For closing end of PW2 WallTrak Raceway

General

Catalog Number

PW2EC

Color

Office White

EU RoHS Indicator

Contact Manufacturer

Item Type

Material

Non-Metallic

Specifications

  • Crush Resistance - 300 lbs.
  • Impact Resistance - 5 ft. lbs.
  • Material - UV Stabilized PVC

Style

End Cap

Type

Miscellaneous Fittings

UPC

783585090641

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer

Industry Standard(s)

  • CSA Standard C22.2 no. 62
  • E118895 / E119190
  • UL Standard UL 5A

Standards - RoHS Compliance Status

CM

Logistics

Carton Quantity

5