HUBBELL CANADA
Image of PW2RED Non-Metallic Raceway, Latching WallTrak, WALLTRAK2, Reducing Fitting

Non-Metallic Raceway, Latching WallTrak, WALLTRAK2, Reducing Fitting

Brand: Hubbell Wiring Device-Kellems

Catalog ID: PW2RED

Non-Metallic Raceway, Latching WallTrak, WALLTRAK2ucing Fitting

Reduces from PW2 WallTrak Raceway to one or two PP1 PremiseTrak Raceway(s)

General

Catalog Number

PW2RED

Color

EU RoHS Indicator

Contact Manufacturer

Item Type

Material

Non-Metallic

Specifications

  • Crush Resistance - 300 lbs.
  • Impact Resistance - 5 ft. lbs.
  • Material - UV Stabilized PVC

Style

Reducer

Type

Miscellaneous Fittings

UPC

783585090757

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer

Industry Standard(s)

  • CSA Standard C22.2 no. 62
  • E118895 / E119190
  • UL Standard UL 5A

Logistics

Carton Quantity

10