HUBBELL CANADA
Image of PT1BC7 Non-Metallic Raceway, Non-Latching PremiseTrak, PREM-TRAK1, Base, Cover, 7' Length

Non-Metallic Raceway, Non-Latching PremiseTrak, PREM-TRAK1, Base, Cover, 7' Length

Brand: Hubbell Wiring Device-Kellems

Catalog ID: PT1BC7

Non-Metallic Raceway, Non-Latching PremiseTrak, PREM-TRAK1, Base, Cover, 7' Length

  • Office white color
  • UL Listed and CSA Certified to 600 volts
  • Single and two channel latching raceways are dual-rated for both power and data applications

Standard

General

Application

7' Base and Cover

Catalog Number

PT1BC7

Color

Office White

EU RoHS Indicator

Yes

Item Type

Knockouts

Material

Thermoplastic

Specifications

  • Channel Area - 0.29 (sq. in.)
  • Crush Resistance - 300 lbs
  • Impact Resistance - 5 ft. lbs.
  • Material - UV Stabilized PVC

Style

Single Channel

Type

Base and Cover

UPC

783585335827

Dimensions

Length

7 ft

Width

0.75 in

Certifications And Compliance

EU RoHS Indicator

Yes

Industry Standard(s)

  • CSA Standard C22.2 no. 62
  • E118895 / E119190
  • UL Standard UL 5A

Non Hazardous Location

Non Hazardous

Standards - RoHS Compliance Status

CM

Configuration

Knockouts

Logistics

Carton Quantity

70