HUBBELL CANADA
Image of PT1EC Non-Metallic Raceway, Non-Latching PremiseTrak, PREM-TRAK1, End Cap

Non-Metallic Raceway, Non-Latching PremiseTrak, PREM-TRAK1, End Cap

Brand: Hubbell Wiring Device-Kellems

Catalog ID: PT1EC

Non-Metallic Raceway, Non-Latching PremiseTrak, PREM-TRAK1, End Cap

For closing end of raceway

General

Catalog Number

PT1EC

Color

Office White

EU RoHS Indicator

Contact Manufacturer

Item Type

Material

Non-Metallic

Specifications

  • Crush Resistance - 300 lbs
  • Impact Resistance - 5 ft. lbs.
  • Material - UV Stabilized PVC

Style

End Cap

Type

UPC

783585337968

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer

Industry Standard(s)

  • CSA Standard C22.2 no. 62
  • E118895 / E119190
  • UL Standard UL 5A

Standards - RoHS Compliance Status

CM

Logistics

Carton Quantity

5

Pallet Quantity

5200