HUBBELL CANADA
Image of PT1SC Non-Metallic Raceway, Non-Latching PremiseTrak, PREM-TRAK1, Splice Cover

Non-Metallic Raceway, Non-Latching PremiseTrak, PREM-TRAK1, Splice Cover

Brand: Hubbell Wiring Device-Kellems

Catalog ID: PT1SC

Non-Metallic Raceway, Non-Latching PremiseTrak, PREM-TRAK1, Splice Cover

For covering potential openings where two lengths of raceway come together

General

Catalog Number

PT1SC

Color

Office White

EU RoHS Indicator

Contact Manufacturer

Item Type

Material

Non-Metallic

Specifications

  • Crush Resistance - 300 lbs
  • Impact Resistance - 5 ft. lbs.
  • Material - UV Stabilized PVC

Style

Splice Cover

Type

UPC

783585338002

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer

Industry Standard(s)

  • CSA Standard C22.2 no. 62
  • E118895 / E119190
  • UL Standard UL 5A

Standards - RoHS Compliance Status

CM

Logistics

Carton Quantity

5