HUBBELL CANADA
Image of PT206136 Non-Metallic Raceway, Non-Metallic PlugTrak Series, PLUGTRAK, 6', 20A 125V, 1-Circuit, 2) Duplex

Non-Metallic Raceway, Non-Metallic PlugTrak Series, PLUGTRAK, 6', 20A 125V, 1-Circuit, 2) Duplex

Brand: Hubbell Wiring Device-Kellems

Catalog ID: PT206136

Non-Metallic Raceway, Non-Metallic PlugTrak Series, PLUGTRAK, 6', 20A 125V, 1-Circuit, 2) Duplex

  • Available in 5 ft. or 6 ft. lengths
  • Multiple spacing configurations
  • Hard wired PlugTrak® mates with LANTrak® fittings and boxes

General

Catalog Number

PT206136

Color

EU RoHS Indicator

Contact Manufacturer

Item Type

Number of Receptacles

2

Specifications

  • Material - UV Stabilized PVC
  • Number of Receptacles - 2 Duplex
  • PlugTrak Amperage - 20A
  • PlugTrak Length - 6 Foot
  • Receptacle Face - Thermoplastic
  • Spacing - 36 Inch

Style

Standard

Type

UPC

783585091181

Dimensions

Length

6 ft

Electrical Ratings

Voltage Rating

125 VAC

Conductor Related

Wire Size

#12 AWG THHN

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer

Industry Standard(s)

  • CSA Standard C22.2 no. 62
  • E118895 / E119190
  • UL Standard UL 5A

Configuration

Number of Receptacles

2

Logistics

Carton Quantity

10