HUBBELL CANADA
Image of PT155112P Non-Metallic Raceway, Non-Metallic PlugTrak Series, Portable-PLUGTRAK, 15A 125V, 5'L, 5) Duplex, 6'Cord

Non-Metallic Raceway, Non-Metallic PlugTrak Series, Portable-PLUGTRAK, 15A 125V, 5'L, 5) Duplex, 6'Cord

Brand: Hubbell Wiring Device-Kellems

Catalog ID: PT155112P

Non-Metallic Raceway Portable-PLUGTRAK 15A 5'L, 5-Duplex, 6' Cord

  • Pre-punched holes make mounting easy
  • Available in 3ft (0.9m) or 5ft (1.5m) lengths
  • 6ft length, 15 or 20A molded cord set allows reliable access

General

Catalog Number

PT155112P

Color

EU RoHS Indicator

Contact Manufacturer

Item Type

Number of Receptacles

5

Specifications

  • Cord Length - 6 (ft.)
  • Material - UV Stabilized PVC
  • Number of Receptacles - 5 Duplex
  • PlugTrak Amperage - 15A
  • PlugTrak Length - 5 Foot
  • Receptacle Face - Thermoplastic

Style

Portable

Type

UPC

783585091006

Dimensions

Length

5 ft

Electrical Ratings

Voltage Rating

125 VAC

Conductor Related

Wire Size

#12 AWG THHN

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer

Industry Standard(s)

  • CSA Standard C22.2 no. 62
  • E118895 / E119190
  • UL Standard UL 5A

Configuration

Number of Receptacles

5

Logistics

Carton Quantity

4