HUBBELL CANADA
Image of PT205112TR Non-Metallic Raceway, Non-MetallicPlugTrak Series, PLUGTRAK, 5', 20A 125V, 1-Circuit, Tamper Resistant

Non-Metallic Raceway, Non-MetallicPlugTrak Series, PLUGTRAK, 5', 20A 125V, 1-Circuit, Tamper Resistant

Brand: Hubbell Wiring Device-Kellems

Catalog ID: PT205112TR

Non-Metallic Raceway, Non-MetallicPlugTrak Series, PLUGTRAK, 5', 20A 125V, 1-Circuit, Tamper Resistant

  • Available in 5 ft. or 6 ft. lengths
  • Multiple spacing configurations
  • Hard wired PlugTrak® mates with LANTrak® fittings and boxes

General

Catalog Number

PT205112TR

Color

EU RoHS Indicator

Contact Manufacturer

Number of Receptacles

5

Style

Tamper Resistant

Type

Single Circuit

UPC

783585453118

Dimensions

Length

5 ft

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer

Configuration

Number of Receptacles

5

Logistics

Carton Quantity

10