HUBBELL CANADA
Image of PDB2DIV Non-Metallic Raceway, PolyTrak Series, PolyTrak Box, 2-Gang, Deep

Non-Metallic Raceway, PolyTrak Series, PolyTrak Box, 2-Gang, Deep

Brand: Hubbell Wiring Device-Kellems

Catalog ID: PDB2DIV

Non-Metallic Raceway, PolyTrak Series, PolyTrak Box, Double, Deep

  • Reduces inventory requirements
  • Eliminates need to order three separate boxes
  • Boxes available in low, standard and deep profiles

General

Catalog Number

PDB2DIV

Color

EU RoHS Indicator

Contact Manufacturer

Item Type

PW2 WallTrak (Latching) Series

Number of Gang(s)

2-Gang

Performance

  • Environmental - Flame Rating - UL94V-0
  • Environmental - Temperature Range - -25.6° to 158° F

Series

PW2

Specifications

  • Crush Resistance - 300 lbs.
  • Impact Resistance - 5 ft. lbs.
  • Material - UV Stabilized PVC

Style

Divider/Pass Thru

Type

UPC

783585091303

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer

Industry Standard(s)

  • CSA Standard C22.2 no. 62
  • E118895 / E119190
  • UL Standard UL 5A

Standards - RoHS Compliance Status

CM

Operational

Performance

  • Environmental - Flame Rating - UL94V-0
  • Environmental - Temperature Range - -25.6° to 158° F

Configuration

Number of Gang(s)

2-Gang

Logistics

Carton Quantity

10