HUBBELL CANADA
Image of PDB12LF Non-Metallic Raceway, PolyTrak Series, PolyTrak Box, Round

Non-Metallic Raceway, PolyTrak Series, PolyTrak Box, Round

Brand: Hubbell Wiring Device-Kellems

Catalog ID: PDB12LF

Non-Metallic Raceway, PolyTrak Series, PolyTrak Box, Round

  • Reduces inventory requirements
  • Eliminates need to order three separate boxes
  • Boxes available in low, standard and deep profiles

General

Catalog Number

PDB12LF

Color

Office White

EU RoHS Indicator

Contact Manufacturer

Item Type

Specifications

  • Crush Resistance - 300 lbs.
  • Impact Resistance - 5 ft. lbs.
  • Material - UV Stabilized PVC

Style

Round

Type

UPC

783585090382

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer

Industry Standard(s)

  • CSA Standard C22.2 no. 62
  • E118895 / E119190
  • UL Standard UL 5A

Logistics

Carton Quantity

5